Download document () of 20

P139-06N-DP

Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm)

  • Connect Displayport enabled monitor to a MAC computer
  • Supports resolutions up to 2560 x 1600 @ 60Hz
  • Converts Mini Displayport on a MAC to Displayport Female

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P139-06N-DP
UPC
037332161277
Product Length/Depth
0.39 in
Product Height
4.7 in
Product Width
1.97 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
P139-06N-DP
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
White
Cable Jacket Color
White
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Technology
DisplayPort
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.