DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P560-010
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332120694
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.64 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P560-010
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Passive Cable
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DVI-D DUAL LINK (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DVI-D DUAL LINK (MALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DVI-D DUAL LINK (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DVI
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                10 Foot
                                             
                                         | 
                                    
| Cable Type | 
                                            
                                            
                                             
                                                Passive
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                9 – 14ft (2 - 4M)
                                             
                                         |