Download document () of 20

P566-016

HDMI to DVI Adapter Cable (M/M), 16 ft. (4.9 m)

  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • Supports a bandwidth up to 5Gbps
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • This product is covered by a Lifetime Limited Warranty
  • Gold plated connectors and contacts provide optimal signal transfer.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P566-016
UPC
037332122902
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.69 lb
Compliances
RoHS
Global Catalog
P566-016
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
HDMI (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
HDMI
DVI
Features
Flex Center
Connector
HDMI
DVI
Cable Length
16 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.