Download document () of 20

P580-003-8K6

DisplayPort 1.4 Cable - 8K UHD @ 60 Hz, HDR, HBR3, HDCP 2.2, 4:4:4, BT.2020, M/M, Black, 3 ft. (0.91 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-003-8K6
UPC
037332254108
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.17 lb
Compliances
RoHS
CE Marked
REACH
Certifications
IEC/EN 62040-1
Global Catalog
P580-003-8K6

Product specifications

Type
Passive
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
HDR Support
3D Video Supported
Bus Powered
EDID Support
EDID Compatible
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Cable Length
3 Foot
Cable Outer Diameter (OD)
6.8MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
14 to 122 F (-10 to 50 C)
Storage Temperature Range
5 to 140 F (-15 to 60 C)
Cable Type
Passive
Signal Transmission
Bidirectional
Cable Length Range
Up to 4ft (up to 1M)

Export product specification