DVI / USB / Audio KVM Cable Kit, 15 ft. (4.57 m)
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P759-015
|
| UPC |
037332170705
|
| Product Length/Depth |
7.8 in
|
| Product Height |
2 in
|
| Product Width |
5.7 in
|
| Product Weight |
1.6 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P759-015
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Product Highlights |
15-ft DVI / USB / Audio KVM Cable Kit
For use with DVI + Audio KVM switches (See Accessories list for compatible models) |
| Cable Length |
15 ft
|
| SideA Connector1 |
DVI-D DUAL LINK (MALE)
|
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| SideB Connector1 |
USB A (MALE)
DVI-D DUAL LINK (MALE) |
| SideA Connector2 |
USB A (MALE)
|
| SideB Connector2 |
USB B (MALE)
|
| SideA Connector3 |
3.5MM (MALE)
|
| Accessory Type |
Cable kit
|
| SideB Connector3 |
3.5MM (MALE)
DVI-D DUAL LINK (MALE) |
| Technology |
DVI
Stereo Audio |