Download document () of 20

P782-006-DH

HDMI/DVI/USB KVM Cable Kit, 6 ft. (1.83 m)

General specifications

Product Name
Tripp Lite by Eaton KVM cable kit
Catalog Number
P782-006-DH
UPC
037332199935
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.42 lb
Compliances
RoHS
Global Catalog
P782-006-DH
Product Type
Accessory

Product specifications

Accessory Class
Color
Black
Cable Jacket Color
Black
Product Highlights
Includes DVI-to-HDMI adapter
Integral strain relief
Molded gold-plated connectors and contacts
Includes 6-ft. (1.83 m) USB A/B and HDMI cables
Premium foil and braid shielding
Cable Length
6 ft
SideA Connector1
HDMI (FEMALE)
HDMI (MALE)
USB B (MALE)
Cable Length Range
5 - 8ft (1 - 2M)
SideB Connector1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
HDMI (MALE)
USB A (MALE)
Accessory Type
Cable kit
SideB Connector3
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
HDMI (MALE)
USB A (MALE)
Technology
DVI
HDMI

Export product specification