HDMI/DVI/USB KVM Cable Kit, 15 ft. (4.57 m)
| Product Name |
Tripp Lite by Eaton KVM cable kit
|
| Catalog Number |
P782-015-DH
|
| UPC |
037332199942
|
| Product Length/Depth |
10.5 in
|
| Product Height |
0.5 in
|
| Product Width |
9.3 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P782-015-DH
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Product Highlights |
Includes 15-ft. (4.57 m) USB A/B and HDMI cables
Integral strain relief Premium foil and braid shielding Molded gold-plated connectors and contacts Includes DVI-to-HDMI adapter |
| Cable Length |
15 ft
|
| SideA Connector1 |
HDMI (FEMALE)
HDMI (MALE) USB B (MALE) |
| Cable Length Range |
14 - 20ft (4 - 6M)
|
| SideB Connector1 |
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
HDMI (MALE) USB A (MALE) |
| Accessory Type |
Cable kit
|
| SideB Connector3 |
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
HDMI (MALE) USB A (MALE) |
| Technology |
DVI
HDMI |