42U SmartRack Shallow-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series SmartRack rack enclosure
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                SR42UBSD1032
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332175366
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                32.48 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                78.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                23.63 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                215 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        CE Marked  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 60950-1
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                SR42UBSD1032
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Rack Height | 
                                            
                                            
                                             
                                                42U
                                             
                                         | 
                                    
| Rack Depth | 
                                            
                                            
                                             
                                                Shallow
                                             
                                         |