SmartRack Pre-Configured, Self-Cooling Modular Data Center - 2x 44U Racks, 25 kW AC Unit, Service Enclosure
| Product Name | 
                                            
                                            
                                             
                                                Eaton SmartRack Modular data center
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                SRP-2R-C25-M
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332287830
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                64.88 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                95.07 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                95.98 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2753 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Class A  
                                        RoHS  | 
                                    
| Front Panel LCD Display | 
                                            
                                            
                                             
                                                7-inch color touchscreen
                                             
                                         | 
                                    
| Cooling system type | 
                                            
                                            
                                             
                                                Direct Expansion System, Row Cooling
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                SRP-2R-C25-M SmartRack Modular Data Center
                                             
                                         | 
                                    
| Complete Configuration Dimensions | 
                                            
                                            
                                             
                                                95.070 x 95.980 x 64.880
                                             
                                         | 
                                    
| Cooling Capacity (BTUs) | 
                                            
                                            
                                             
                                                88000
                                             
                                         | 
                                    
| Cooling Capacity (kW) | 
                                            
                                            
                                             
                                                25.8
                                             
                                         | 
                                    
| Maximum Device Depth | 
                                            
                                            
                                             
                                                48.7 in
                                             
                                         | 
                                    
| Weight Capacity - Stationary | 
                                            
                                            
                                             
                                                3000 lb
                                             
                                         | 
                                    
| Airflow | 
                                            
                                            
                                             
                                                2,950 CFM
                                             
                                         | 
                                    
| Audible Noise | 
                                            
                                            
                                             
                                                < 68 DBA
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Compressor Type | 
                                            
                                            
                                             
                                                Rotary (Inverter Driven)
                                             
                                         | 
                                    
| Condensate Drain Pumps (L/HR) | 
                                            
                                            
                                             
                                                9 liters/hr per cooling unit
                                             
                                         | 
                                    
| Condensate Water Drains | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Cooling Capacity | 
                                            
                                            
                                             
                                                88,000 BTU / 25.8 kW
                                             
                                         | 
                                    
| Cooling Enclosure Quantity | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Cooling Enclosure Description | 
                                            
                                            
                                             
                                                Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
                                             
                                         | 
                                    
| Fans (Type/Quantity) | 
                                            
                                            
                                             
                                                EC 0-3000 RPM x 6
                                             
                                         | 
                                    
| Frequency Rating | 
                                            
                                            
                                             
                                                60 Hz
                                             
                                         | 
                                    
| Full Cooling Specifications | 
                                            
                                            
                                             
                                                Direct Expansion (DX)
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Built-in Cable Management  
                                        Locking Pre-Installed Casters 3-wire / 4-wire + Ground  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Houses up to 88U of rack-mount equipment on built-in mounting rails  
                                        Service closet with vented doors is easily customizable to match your application needs Ideal for edge computing, AI and machine learning, and manufacturing applications Reduces deployment time, lowers your costs and simplifies the launching process Slim 25 kW in-row cooling unit helps prevent equipment downtime due to overheating  | 
                                    
| Input Connection Type | 
                                            
                                            
                                             
                                                3-wire / 4-wire + Ground
                                             
                                         | 
                                    
| IT Rack Quantity | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| IT Rack Description | 
                                            
                                            
                                             
                                                IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
                                             
                                         | 
                                    
| Grounding Details | 
                                            
                                            
                                             
                                                Front and back door frames
                                             
                                         | 
                                    
| Operating Elevation | 
                                            
                                            
                                             
                                                0-13123 ft. (0-4000 m)
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                5 to 80% RH
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                64° to 104°F (18° to 40°C)
                                             
                                         | 
                                    
| Rack Height | 
                                            
                                            
                                             
                                                44U
                                             
                                         | 
                                    
| Refrigerant | 
                                            
                                            
                                             
                                                R410A
                                             
                                         | 
                                    
| Service Enclosure Description | 
                                            
                                            
                                             
                                                Service enclosure (800 mm wide) — Empty enclosure can be customized according to the needs of the application.
                                             
                                         | 
                                    
| Service Enclosure Quantity | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Sound Level (Noise) | 
                                            
                                            
                                             
                                                < 68 DBA
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -40° to 140°F (-40° to 60°C)
                                             
                                         | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                208 VAC
                                             
                                         |