SmartRack 15U Low-Profile Switch-Depth Wall-Mount Half-Height Rack Enclosure, Clear Acrylic Window, Hinged Back
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRW15USG
|
| UPC |
037332187369
|
| Product Length/Depth |
21.6 in
|
| Product Height |
30.33 in
|
| Product Width |
23.62 in
|
| Product Weight |
75 lb
|
| Compliances |
EIA-310-E
RoHS |
| Global Catalog |
SRW15USG
|
| Features |
Flex Center
|
| Color |
Black
|
| Front door material |
Acrylic RH
|
| Load capacity (static) |
200 lb
|
| Mounting level |
Swing frame
|
| Package contents |
|
| Rack Depth |
Shallow
|
| Rack Height |
15U
|
| Number Of Vertical Mounting Rails |
4
|
| Factory Preset Rack Depth |
10.42 in
|
| Minimum Device Depth |
3 in
|
| Grounding Details |
Front and Back door frames
|
| Module Rack Type |
Half-height enclosure
|