Download document () of 20

U209-005-C

USB-C to RS232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.52 m)

  • Supports data transfer speeds up to 230 Kbps
  • Compatible with Windows®, Mac®, Linux® and Android™ devices
  • No external power source required
  • Portable 5 ft. design fits perfectly into laptop bag
  • Premium foil and braid shielding reduces EMI/RFI interference

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U209-005-C
UPC
037332197573
Product Length/Depth
4.6 in
Product Height
1.22 in
Product Width
4.4 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
U209-005-C

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
USB C (MALE)
SideB Connector1
DB9 (MALE)
SideB Connector3
DB9 (MALE)
Host Connector
USB C (MALE)
Technology


USB
Serial
Cable Length
5 Foot
Cable Length Range
5 – 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.