USB-C Female to USB-A Male Adapter, USB 3.0, 10G.
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series USB adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U329-000-10G
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332282064
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.1 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.31 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                0.63 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.02 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Compliant  
                                        RoHS CE Marked REACH  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Listed  
                                        EN 55024 EN 55032  | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Phone  
                                        Amazon Kindle Laptop Chromebook Computer Tablet  | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% to 85% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5% to 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Bus Powered  
                                        USB Charging  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.2 Gen 2 (Up to 10 Gbps)
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Backwards compatible with previous USB generations  
                                        Supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps for connecting hard drives and other data intensive tasks Converts a male USB-C connector to a male USB-A connector Plug and play with no external power or software required Produces 900mA (0.9A) for charging and powering phones and other mobile devices  | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB A (MALE)
                                             
                                         | 
                                    
| Compatible Devices | 
                                            
                                            
                                             
                                                Chromebook  
                                        Laptop Smartphone Tablet  | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB C (FEMALE)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                14° to 158°F (-10° to 70°C)
                                             
                                         | 
                                    
| Data Ports | 
                                            
                                            
                                             
                                                USB-C - USB 3.2 Gen 2 (10 Gbps)  
                                        USB C (FEMALE)  | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB C (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             USB USB 3.x  | 
                                    
| Data Transfer Rate | 
                                            
                                            
                                             
                                                10 Gbps
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Total Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Data Ports Details | 
                                            
                                            
                                             
                                                USB-C - USB 3.2 Gen 2 (10 Gbps)
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                PVC, UL94V-0
                                             
                                         | 
                                    
| Power Provided to Connected Device(s) | 
                                            
                                            
                                             
                                                900MA Downstream Power for Connected USB-C Devices
                                             
                                         |