Download document () of 20

U420-006

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)

  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Power Delivery cable provides 3A (60W) power output for charging mobile devices
  • Easy installation with plug-and-play operation—no software required
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-006
UPC
037332218407
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Global Catalog
U420-006

Product specifications

Application
  • Charge and sync a USB-C mobile device from a USB-C wall charger up to 6 ft. away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
6 Foot
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Passive
Material
PVC
Cable Length Range
5 – 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.