Download document () of 20

U428-003-CRA

USB-C to USB-A Cable (M/M), Right-Angle C, USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U428-003-CRA
UPC
037332214140
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Global Catalog
U428-003-CRA
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C mobile device from a USB-A wall charger or charging station
  • Connect a printer or scanner to a desktop computer’s hard-to-reach rear USB-C port
  • Transfer data between an external hard drive or flash drive and your computer or laptop
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Angled
Product Highlights
Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
USB-C to USB-A cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
Reversible USB-C plug connects in either direction for immediate no-fuss use
Provides 3A (60W) power output for charging, syncing and powering mobile devices
Contact Plating
Gold
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB 3.0 A (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB 3.0 A (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.