USB-C to HDMI Adapter with USB-A Port and PD Charging, HDCP, White
One Connection, Endless Possibilities
Our multiport adapters combine video, data, power and networking into one streamlined solution so you can work smarter, faster and more efficiently, no matter where your network takes you. They are ideal for enterprise IT, education, healthcare, creative studios and remote workforces. In classrooms, they simplify projector and display connections. In offices, they enable seamless hot‑desking and hybrid work. For creative professionals, they provide the bandwidth and resolution needed for video editing, CAD and design applications.
Reliable Networking and Peripheral Expansion
These adapters turn your laptop or tablet’s USB-C or Thunderbolt port into a busy and productive hub. You can connect multiple peripherals, external displays and networks, resulting in less cable clutter and a cleaner, more efficient workspace.
| Product Name |
Eaton Tripp Lite series multi-port adapter
|
| Catalog Number |
U444-06N-HU-C
|
| UPC |
037332193933
|
| Product Length/Depth |
2.323 in
|
| Product Height |
0.551 in
|
| Product Width |
1.575 in
|
| Product Weight |
0.07 lb
|
| Compliances |
RoHS
FCC Compliant CE Marked REACH |
| Global Catalog |
U444-06N-HU-C
|
| Product Type |
Multi-port adapter
|
| Type |
Video Adapter
|
| Charging Ports Details |
|
| Number of Charging Ports |
2
|
| Total Charging Watts |
60
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
PVC, ABS
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
White
|
| Charging Ports / Amps |
1.5A
3A |
| Connector Plating |
Nickel
|
| Product Features |
Mirror Mode
Suspend Mode Support Battery Charging (5V/1.5A Port) Extended Mode DisplayPort Alt Mode Bus Powered Remote Wakeup Support |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Color Depth |
30-bit Deep color
30-bit Deep Color |
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| HDCP Specification |
1.3
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector2 |
USB A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
HDMI (FEMALE) |
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
1.5 A
3 A |
| Technology |
HDMI
USB 3.x |
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
USB-C: 60W (20V 3A) Power Delivery (PD 2.0) |
| Video Ports Details |
|
| Supported Resolution |
1920x1080 (1080p)
1280x720 (720p) |
| Number of Ports |
3
|
| Number of USB Hub Ports |
1
|
| Power Consumption |
1 W
|
| Number of Monitors Supported |
1
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
4.4 BTU/Hr
|
| Max Supported Video Resolution |
HDMI: 1920 x 1080 (1080p) @ 60Hz
|
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
HDCP 1.3 HDMI 1.3 |
| USB Power Delivery (PD) Charging Specification |
2
|