Download document () of 20

U444-2H-DL

USB-C Adapter, Dual Display - 4K 60 Hz HDMI, 100W PD Passthrough, Silver

  • USB-C PD 3.0 pass-through port provides up to 90W charging to the host computer
  • DisplayLink software compatible with Windows, macOS, ChromeOS, Android and Linux
  • Supports UHD resolutions up to 4K @ 60 Hz to 2 HDMI displays simultaneously
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Dual power mode allows operation via laptop bus power or through the PD charging port

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-2H-DL
UPC
037332288080
Product Length/Depth
2.36 in
Product Height
0.59 in
Product Width
4.46 in
Product Weight
0.27 lb
Compliances
REACH
TAA Compliant
RoHS
FCC Compliant
CE Marked
Global Catalog
U444-2H-DL
Product Type
Video adapter

Product specifications

Audio Specification
Supports 7.1-channel surround sound
Device Compatibility
Laptop
Computer
Operating Humidity Range
10% TO 85% RH (NON-CONDENSING)
Storage Humidity Range
5% TO 90% RH (NON-CONDENSING)
Color
Silver
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
5A
Connector Plating
Nickel
Product Features
Extended Mode
MST Support
Bus Powered
3D Video Supported
DisplayPort Alt Mode
Mirror Mode
TAA Compliant
Driver Required
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
5A
Technology

HDMI
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Built-In Cable Length
0.98 ft
Number of Monitors Supported
2
Number of Ports
2
Total Number of Ports
2
Cable Outer Diameter (OD)
3.9MM
Material
PCB, PVC, ALUMINUM
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Resolutions Supported
Supports dual HDMI resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
TAA Compliance
Yes
Power Provided to Connected Device(s)
90W
Total Charging Watts
90 W
Supported Resolution
3840 x 4320 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDMI 1.4
HDCP 1.4

Export product specification