Download document () of 20

U460-4A3C-IND

Industrial 7-Port USB-C Hub, Gen2 (10G, 4x USB-A and 3x USB-C Ports W 15Kv ESD Immunity, 2Kv Surge

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-4A3C-IND
UPC
037332239914
Product Length/Depth
2.5 in
Product Height
0.8 in
Product Width
7.4 in
Product Weight
0.67 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Product Type
Hub

Product specifications

Application
  • Connect up to 7 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Type
Hub
Total Charging Watts
7.5
Housing Color
Black
Relative Humidity
0-90% non-condensing
Color
Black
Material
Steel
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
TAA Compliant
Battery Charging (5V/1.5A Port)
Industrial Grade
UASP Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Product Highlights
Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
Supports USB 3.1 Gen 2 rates up to 10 Gbps to ensure super-fast data transfers
Rugged metal housing withstands warehouse and factory environments
ESD protection to ±15 kV helps prevent potential static damage to connected devices
Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (FEMALE)
SideB Connector1
USB 3.1 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB A (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
USB 3.1 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
7
Number of USB Hub Ports
7
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
10.23 BTU/hr
Over Current Protection
Yes
TAA Compliance
Yes
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.