Download document () of 20

U521-1P2M-BK

USB4 40Gbps Cable (M/M) - USB-C, 240W PD Charging, White, 1.2M (4ft)

  • Backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices
  • Transfers large video and data files at speeds up to 40 Gbps - 8x faster than USB 3.0
  • Supports single 8K display or dual 4K displays at 60 Hz up to 80 Gbps
  • PD Charging cable supports 240W power output for charging high-powered devices
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
  • Supports up to 240W EPR power output for charging high-powered devices

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U521-1P2M-BK
UPC
037332281159
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.2 lb
Compliances
CE Marked
FCC Class A
UKCA
RoHS
WEEE Directive
Certifications
UL Listed
Global Catalog
U521-1P2M-BK

Product specifications

Amperage Rating
5A
Device Compatibility
Chromebook
Amazon Kindle
Laptop
Phone
Video Game System
Tablet
Computer
Monitor/HDTV
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
DSC Support
DisplayPort Alt Mode
HDR Support
EDID Support
USB Specification
USB4 (up to 40 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
SideA Connector1
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Displayport Specification
1.4
Technology

USB4
Data Transfer Rate
40 Gbps
Maximum Input Watts
240 W
Cable Outer Diameter (OD)
4.95MM
Cable Type
Active
Material
TPE
Max Supported Color Depth
30-bit Deep Color
Max Supported Video Resolution
7680 X 4320 @ 60HZ
Resolutions Supported
The U521-1P2M-BK is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4 and supports the following video output capabilities: DP 2.1 Alt Mode Host Up to 7680 x 4320 (8K) @ 60 Hz DP 1.4 Alt Mode Host Up to 7680 x 4320 (8K) @ 30 Hz
Standards
PD 3.1
Wire Gauge (AWG)
34/30/23
Power Provided to Connected Device(s)
240W (48V/5A)
Total Charging Amps
5
Total Charging Watts
240 W
Cable Length Range
Up to 4ft (up to 1M)
Bandwidth
40 Gbps
80 Gbps (DP 2.0 cable)
Supported Resolution
3840x2160 (4K)
7680 x 4320 (8K)

Export product specification