Download document () of 20

UR024-003-WH

Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)

  • Gold plated contacts provide superior conductivity
  • Universal / Reversible A-Male plugs in any direction
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/24 AWG data lines
  • Extend distances of USB 2.0 cables with this extension cable
  • Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices, especially multimedia applications

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR024-003-WH
UPC
037332182067
Product Length/Depth
6.3 in
Product Height
0.1 in
Product Width
5.9 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
UR024-003-WH

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
White
Connector Style
Straight
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification