Features |
Eaton 5P1500RC |
APC SMT1500RM2U |
CyberPower PR1500LCDRT2U |
Shorter depth 16” or less for most wall-mount racks |
|||
Less than 45 lb. Ideal for most wall-mount racks |
|||
| 10 outlets for connecting all your IT equipment | |||
| Sufficient runtime on battery for graceful shutdown | |||
| Accessory kit required for 2-post rack mounting or wall mounting | |||
| Maximum output power rating of 1100 watts or more | |||
|
The first in the industry to comply with UL-2900-2-2 cybersecurity standard |