Eaton ePDU Cable, CABLE ASSY UNIV L15-30P 10FT UL
| Product Name |
Eaton PDU cable
|
| Catalog Number |
CBL365-10
|
| UPC |
786689783921
|
| Product Height |
120 in
|
| Product Diameter |
2.46 in
|
| Product Weight |
6 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
Contact Manufacturer
|
| Type |
ePDU Cable
|
| Input connection |
Universal
|