 
		
	
    
        
        
        
        
        
    
    
    Eaton Metered Input Rack PDU G4, 0U, 32U, Universal Input, 5-23kW, 16-55A, 200-415V, 24 outlets (12) C13 (12) C39, end entry power cord
| Product Name | 
                                                Eaton metered input PDU
                                             | 
| Catalog Number | 
                                                EVMIGU23A-E
                                             | 
| UPC | 
                                                786689812447
                                             | 
| Product Length/Depth | 
                                                2.05 in
                                             | 
| Product Height | 
                                                55.9 in
                                             | 
| Product Width | 
                                                2.56 in
                                             | 
| Product Weight | 
                                                8 lb
                                             | 
| Compliances | 
                                                CAN ICES-003 class A  FCC part 15 class A | 
| Certifications | 
                                                UL 62368-1  cTUVus UL 2900-1 IEC 62443-4-2 | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Input connection | 
                                                Universal
                                             | 
| Outlets | 
                                                (12) C13, (12) C39
                                             | 
| Ethernet interface | 
                                                Yes
                                             | 
| Operating Temperature | 
                                                0° to 60°C (32° to 140°F)
                                             |