Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
| Product Name |
Eaton Tripp Lite series extension cord
|
| Catalog Number |
P018-006
|
| UPC |
037332168443
|
| Product Length/Depth |
11 in
|
| Product Height |
1 in
|
| Product Width |
7 in
|
| Product Weight |
0.76 lb
|
| Compliances |
RoHS
|
| Certifications |
UL Listed
cUL Listed |
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Network Switch
UPS PDU |
| Awg-Size |
14
|
| Cable Length |
6 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
9.3mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
2.08
|
| Cable Length Range |
5 – 8ft (1 - 2M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
6-ft. C14 to C15 Power Cord
|
| Product Features |
High Voltage
|
| Cable Jacket Material |
PVC
|
| Product Highlights |
100-250V, 15A, 14AWG, SJT
UL Listed 6-ft. heavy-duty power cord, C14-to-C15 |
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C15
|
| Voltage Rating |
100 - 250 VAC
|
Support from Eaton