 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series managed PDU, 3PH, 0U, Hardwire input, 28.8kW, 40A, 220-240V, 30 Outlets (24) C13 (6) C19, TAA
| Product Name | 
                                                Eaton Tripp Lite series managed PDU
                                             | 
| Catalog Number | 
                                                PDU3XEVSRHWB
                                             | 
| UPC | 
                                                037332195418
                                             | 
| Product Length/Depth | 
                                                2.52 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.17 in
                                             | 
| Product Weight | 
                                                13.45 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                EN 60950-1  UL 60950-1 IEC 60950-1 NOM CSA Std. C22.2 | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Amperage Rating | 
                                                40A
                                             | 
| Input connection | 
                                                Hardwire
                                             | 
| Cord length | 
                                                0
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 122°F (0° to 50°C)
                                             |