Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy-Duty - 20A, 250V, 10 AWG, 1 ft. (0.31 m), Black
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series splitter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P039-001-2
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332148025
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                19.7 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                15.8 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Listed  
                                        cUL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P039-001-2
                                             
                                         | 
                                    
| Operating temperature range | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Storage temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Server  
                                        PDU Router UPS Network Switch  | 
                                    
| Awg-Size | 
                                            
                                            
                                             
                                                10
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                1 Foot
                                             
                                         | 
                                    
| Number Of Conductors | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Operating Humidity | 
                                            
                                            
                                             
                                                20% to 70% RH
                                             
                                         | 
                                    
| Outer Cable Diameter | 
                                            
                                            
                                             
                                                14.5mm
                                             
                                         | 
                                    
| Power Cord Jacket Type | 
                                            
                                            
                                             
                                                SJT
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                20% to 80% RH
                                             
                                         | 
                                    
| Wire Size (Awg) - Max | 
                                            
                                            
                                             
                                                5.26
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                Up to 4ft (up to 1M)
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                FT2
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                P039-001-2 L6-20P to 2x L6-20R Y Splitter, 1-ft. (0.31 m), Black
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Locking Plug  
                                        High Voltage  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Plug Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                NEMA L6-20P
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                NEMA L6-20R
                                             
                                         | 
                                    
| Voltage Rating | 
                                            
                                            
                                             
                                                100 - 250 VAC
                                             
                                         | 
                                    
Support from Eaton