Eaton Tripp Lite series ATS PDU, 1PH, 1U, 2 L6-20P inputs, 10 ft cord, 3.8kW, 16A, 200-240V, 1 Outlet (1) L6-20R
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series ATS PDU
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                PDUMNH20HVAT
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332187932
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                14 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.72 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                16.93 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                15.37 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        FCC Class A TAA Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 60950-1  
                                        NOM  | 
                                    
| Mounting direction | 
                                            
                                            
                                             
                                                Horizontal
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                1U
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Cord length | 
                                            
                                            
                                             
                                                10 ft
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                16A
                                             
                                         | 
                                    
| Electric current - max | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Phase | 
                                            
                                            
                                             
                                                Single-phase
                                             
                                         | 
                                    
| Frequency rating | 
                                            
                                            
                                             
                                                50/60 Hz
                                             
                                         |