Eaton Tripp Lite series basic PDU, 1PH, 1U, L5-20P input, 6 ft cord, 2kW, 16A, 100-127V, 14 Outlets (12) 5-20R (2) 5-15R, Surge Protected
| Product Name |
Eaton Tripp Lite series basic PDU
|
| Catalog Number |
PDUH20-ISO6
|
| UPC |
037332255990
|
| Product Length/Depth |
4.5 in
|
| Product Height |
2 in
|
| Product Width |
20 in
|
| Product Weight |
4.6 lb
|
| Compliances |
RoHS
|
| Certifications |
RETIE
CSA certified UL 1449 NOM |
| Form factor |
1U
|
| Phase |
Single-phase
|
| Amperage Rating |
16A
|
| Input connection |
5-20P, L5-20P
|
| Cord length |
6 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|