Download document () of 20

P007-003

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P007-003
UPC
037332182531
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.309 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
UPS
Computer
Server
Monitor/HDTV
Printer
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P007-003 Desktop Computer Power Cord, 5-15P to C13, 3 ft., Black
Cable Jacket Material
PVC
Product Highlights
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Recommended for powering larger servers, laser printers and other network devices
3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
Computer power cable replaces or upgrades original manufacturer's power cord
Plug Color
White
Blue
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton