 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 1PH, 2U, IEC-60309 input, 12 ft cord, 7.4kW, 32A, 230V, 18 Outlets (16) C13 (2) C19
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDUMH32HV
                                             | 
| UPC | 
                                                037332159045
                                             | 
| Product Length/Depth | 
                                                12.5 in
                                             | 
| Product Height | 
                                                3.5 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                13.8 lb
                                             | 
| Compliances | 
                                                FCC Class A  CE Marked RoHS EAC | 
| Certifications | 
                                                GoST-R  IEC 62368-1 UL 62368-1 | 
| Form factor | 
                                                2U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                IEC-60309 32A BLUE (2P+E)
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Amperage Rating | 
                                                32A
                                             | 
| Electric current - max | 
                                                32
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs C13 | 
                                                16
                                             | 
| Number of Outputs C19 | 
                                                2
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Set of 2 digital meters continuously report output current for breakered load bank; Bank 1 (Upper row of 9 outlets), Bank 2 (Lower row of 9 outlets)
                                             | 
| Output Receptacles | 
                                                C19  C13 | 
| Minimum required rack depth | 
                                                16 in
                                             | 
| Overload protection | 
                                                Two 20A circuit breakers protect 9 outlets each
                                             | 
| Recommended electrical service | 
                                                Single-phase 32A 230V service
                                             | 
| Output Receptacles Details | 
                                                Compatible with Eaton Tripp Lite Power Cords
                                             | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                12 ft
                                             | 
| Product Features | 
                                                TAA Compliant
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                230V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                2U rackmount
                                             | 
| Output Capacity Details | 
                                                7.4kW (230V) / 32A total capacity / 16A max per breakered outlet bank; 16A max per C19 outlet; 10A max per C13 outlet
                                             | 
| Storage temperature | 
                                                -22° to 122°F (-30° to 50°C)
                                             | 
| Product Highlights | 
                                                TAA Compliant Local Metered single phase 32A 230V 2U horizontal rackmount PDU Set of 2 current meters reports current in amps for each output load bank 18 total 230V outlets (2 C19, 16 C13) Attached 12-ft. (3.66 m) cord with IEC-309 32A (2P+E) input plug Reversible housing, 12.5 in. / 31.75cm depth TAA Compliant | 
| PDU Plug Type | 
                                                IEC-60309 32A BLUE (2P+E)
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                230
                                             | 
| PDU Form Factor | 
                                                Horizontal (2U)
                                             | 
Support from Eaton