Splitter Cable, Heavy-Duty, C20 to 2x C13 - 15A, 100-250V, 14 AWG, 2 ft. (0.61 m), Black
| Product Name | 
                                                Eaton Tripp Lite series splitter
                                             | 
| Catalog Number | 
                                                P032-002-2C13
                                             | 
| UPC | 
                                                037332156495
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                12.8 in
                                             | 
| Product Width | 
                                                8.9 in
                                             | 
| Product Weight | 
                                                0.56 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Global Catalog | 
                                                P032-002-2C13
                                             | 
| Operating temperature range | 
                                                14° to 140°F (-10° to 60°C)
                                             | 
| Storage temperature | 
                                                14° to 140°F (-10° to 60°C)
                                             | 
| Device Compatibility | 
                                                PDU  UPS Server Computer Monitor/HDTV | 
| Awg-Size | 
                                                14
                                             | 
| Cable Length | 
                                                2 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                35% to 85% RH, Non-Condensing
                                             | 
| Outer Cable Diameter | 
                                                9.3mm; 11mm
                                             | 
| Power Cord Jacket Type | 
                                                SJTW
                                             | 
| Storage Humidity Range | 
                                                35% to 85% RH, Non-Condensing
                                             | 
| Wire Size (Awg) - Max | 
                                                2.08
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P032-002-2C13 C20 to C13 Splitter, 2-ft. (0.61 m), Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                IEC-320-C20
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton