 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series ATS PDU, 1PH, 2U, 2 L5-30P inputs, 10 ft cord, 2.9kW, 24A, 120V, 25 Outlets (24) 5-20R (1) L5-30R, TAA
| Product Name | 
                                                Eaton Tripp Lite series ATS PDU
                                             | 
| Catalog Number | 
                                                PDUMNH30AT2
                                             | 
| UPC | 
                                                037332261427
                                             | 
| Product Length/Depth | 
                                                11.89 in
                                             | 
| Product Height | 
                                                3.41 in
                                             | 
| Product Width | 
                                                17.32 in
                                             | 
| Product Weight | 
                                                13.71 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A | 
| Certifications | 
                                                UL 62368-1  RETIE CSA certified NOM | 
| Mounting direction | 
                                                Horizontal
                                             | 
| Material | 
                                                Metal
                                             | 
| Form factor | 
                                                2U
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Amperage Rating | 
                                                30A
                                             | 
| Electric current - max | 
                                                30
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             |