Tripp Lite series SmartPro 3000VA 3000W 120V Line-Interactive Sine Wave UPS - 7 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower
View runtime graph
| Product Name | 
                                                Eaton Tripp Lite series SmartPro UPS
                                             | 
| Catalog Number | 
                                                SMART3000RMXLN
                                             | 
| UPC | 
                                                037332177896
                                             | 
| Product Length/Depth | 
                                                23.7 in
                                             | 
| Product Height | 
                                                3.4 in
                                             | 
| Product Width | 
                                                17.2 in
                                             | 
| Product Weight | 
                                                74.5 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Certifications | 
                                                NOM  UL 1778 CSA certified | 
| Global Catalog | 
                                                SMART3000RMXLN
                                             | 
| Battery replacement | 
                                                Pre-February 2024 - 48VDC RBC58-2U
February 2024: EBP-1617
                                             | 
| Battery type | 
                                                Valve Regulated Lead Acid (VRLA)
                                             | 
| Extended battery capability | 
                                                Extended runtime supported via optional external battery packs
                                             | 
| Receptacle | 
 | 
| Topology | 
                                                Line-interactive
                                             | 
| Wattage | 
                                                3000 W
                                             | 
| Output waveform | 
                                                Sine wave
                                             | 
| Output power factor | 
                                                1
                                             | 
| Output voltage range | 
                                                100V; 110V; 120V; 125V
                                             | 
| Output nominal voltage | 
                                                120V default (100/110/120/125V)
                                             | 
| Nominal Output Voltage | 
                                                120V default (100/110/120/125V)
                                             | 
| Electric current - max | 
                                                24A
                                             | 
| Input connection | 
                                                L5-30P
                                             | 
| Input cord length | 
                                                10 ft
                                             | 
| Input nominal voltage | 
                                                120 VAC
                                             | 
| Input power factor | 
                                                1
                                             | 
| Expansion slots | 
                                                One slot
                                             | 
| Ethernet interface | 
                                                Yes
                                             | 
| Includes network card | 
                                                Yes
                                             | 
| User interface | 
                                                LCD display
                                             | 
| Altitude | 
                                                Up to 10,000 ft (3000m) without de-rating
                                             | 
| Noise level | 
                                                50 dBA maximum, front side 1m
                                             | 
| Relative humidity | 
                                                20-95% non-condensing
                                             | 
| Form factor | 
                                                Rackmount/Tower
                                             | 
| Rack size | 
                                                2U
                                             | 
| Rack mounting kit | 
                                                Yes
                                             | 
| Package contents | 
 | 
| Phase (input) | 
                                                Single-phase
                                             |