 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite Series Monitored PDU, 1PH, 2U, NEMA L6-30P, 12 ft cord, LX interface, 5.5kW, 24A, 208/230V, 16 Outlets (12) C13 (4) C19, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered input PDU
                                             | 
| Catalog Number | 
                                                PDUMNH30HV
                                             | 
| UPC | 
                                                037332159205
                                             | 
| Product Length/Depth | 
                                                12.5 in
                                             | 
| Product Height | 
                                                3.5 in
                                             | 
| Product Width | 
                                                17.5 in
                                             | 
| Product Weight | 
                                                13.7 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A | 
| Certifications | 
                                                UL Listed  NOM CSA certified | 
| Form factor | 
                                                2U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Input connection | 
                                                NEMA L6-30P
                                             | 
| Cord length | 
                                                12 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |