SmartPro 120V 1.5kVA 1kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, LCD, USB, DB9, 8 Outlets
| Product Name | 
                                                Eaton Tripp Lite series SmartPro UPS
                                             | 
| Catalog Number | 
                                                SMC15002URM
                                             | 
| UPC | 
                                                037332186249
                                             | 
| Product Length/Depth | 
                                                23.4 in
                                             | 
| Product Height | 
                                                8.7 in
                                             | 
| Product Width | 
                                                20 in
                                             | 
| Product Weight | 
                                                46.5 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                UL 1778  CSA certified NOM | 
| Global Catalog | 
                                                SMC15002URM
                                             | 
| Battery replacement | 
                                                RBC93-2U
                                             | 
| Receptacle | 
                                                5-15R
                                             | 
| Topology | 
                                                Line-interactive
                                             | 
| Input nominal voltage | 
                                                120 VAC
                                             | 
| Noise level | 
                                                45 dBA maximum, front side 1m
                                             | 
| Relative humidity | 
                                                0-95% non-condensing
                                             | 
| Form factor | 
                                                Rackmount
                                             | 
| Rack size | 
                                                2U
                                             | 
| Package contents | 
 | 
| Phase (input) | 
                                                Single-phase
                                             |