SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
| Product Name | 
                                                Eaton Tripp Lite series SmartRack blanking panel
                                             | 
| Catalog Number | 
                                                SR1UPANEL200
                                             | 
| UPC | 
                                                037332184023
                                             | 
| Product Length/Depth | 
                                                31.5 in
                                             | 
| Product Height | 
                                                22.6 in
                                             | 
| Product Width | 
                                                26.25 in
                                             | 
| Product Weight | 
                                                0.094 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Pass-through panel
                                             | 
| Cooling Type | 
                                                Passive
                                             | 
| Product Highlights | 
                                                19" 1U Blanking Panel Kit  200 pieces of 1U blanking panels included to fill from 1U to 200U of rack space Improves cooling efficiency Fills unused rack spaces to optimize airflow and prevent recirculation Toolless mounting Fits any square hole, EIA compliant enclosure | 
Support from Eaton