 
		
	
    
        
        
        
        
        
    
    
    SmartRack Pre-Configured, Self-Cooling Modular Data Center - 44U Rack, 12 kW AC Unit
| Product Name | 
                                                Eaton SmartRack Modular data center
                                             | 
| Catalog Number | 
                                                SRP-R-C12
                                             | 
| UPC | 
                                                037332287786
                                             | 
| Product Length/Depth | 
                                                64.88 in
                                             | 
| Product Height | 
                                                95.07 in
                                             | 
| Product Width | 
                                                40.39 in
                                             | 
| Product Weight | 
                                                1407 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS | 
| Front Panel LCD Display | 
                                                7-inch color touchscreen
                                             | 
| Cooling system type | 
                                                Direct Expansion System, Row Cooling
                                             | 
| Device Compatibility | 
                                                PDU  Patch Panel Server UPS | 
| Package Contents | 
                                                SRP-R-C12 SmartRack Modular Data Center
                                             | 
| Complete Configuration Dimensions | 
                                                95.070 x 40.390 x 64.880
                                             | 
| Cooling Capacity (BTUs) | 
                                                43686
                                             | 
| Cooling Capacity (kW) | 
                                                12.8
                                             | 
| Maximum Device Depth | 
                                                48.7 in
                                             | 
| Weight Capacity - Stationary | 
                                                3000 lb
                                             | 
| Airflow | 
                                                1,475 CFM
                                             | 
| Audible Noise | 
                                                < 68 DBA
                                             | 
| Color | 
                                                Black
                                             | 
| Compressor Type | 
                                                Rotary (Inverter Driven)
                                             | 
| Condensate Drain Pumps (L/HR) | 
                                                9 liters/hr per cooling unit
                                             | 
| Condensate Water Drains | 
                                                Yes
                                             | 
| Cooling Capacity | 
                                                43,686 BTU / 12.8 kW
                                             | 
| Cooling Enclosure Quantity | 
                                                1
                                             | 
| Cooling Enclosure Description | 
                                                Cooling enclosure secures the cooling unit at the top and bottom via brackets, and include connections hole patterns at the top and bottom of the enclosure.
                                             | 
| Fans (Type/Quantity) | 
                                                EC 0-2000 RPM x 3
                                             | 
| Frequency Rating | 
                                                60 Hz
                                             | 
| Full Cooling Specifications | 
                                                Direct Expansion (DX)
                                             | 
| Product Features | 
                                                Built-in Cable Management  Locking Pre-Installed Casters 3-wire / 4-wire + Ground | 
| Product Highlights | 
                                                Ideal for edge computing, AI and machine learning, and manufacturing applications  Reduces deployment time, lowers your costs and simplifies the launching process Ships ready for immediate population, connection and powering up Houses up to 44U of rack-mount equipment on built-in mounting rails Slim 12 kW in-row cooling unit helps prevent equipment downtime due to overheating | 
| Input Connection Type | 
                                                3-wire / 4-wire + Ground
                                             | 
| IT Rack Quantity | 
                                                1
                                             | 
| IT Rack Description | 
                                                IT rack enclosure (44U) — Clear acrylic windows in the front and back doors allow equipment monitoring without unlocking the doors.
                                             | 
| Grounding Details | 
                                                Front and back door frames
                                             | 
| Operating Elevation | 
                                                0-13123 ft. (0-4000 m)
                                             | 
| Operating Humidity Range | 
                                                5 to 80% RH
                                             | 
| Operating Temperature Range | 
                                                64° to 104°F (18° to 40°C)
                                             | 
| Rack Depth | 
                                                Deep
                                             | 
| Rack Height | 
                                                44U
                                             | 
| Refrigerant | 
                                                R410A
                                             | 
| Service Enclosure Quantity | 
                                                0
                                             | 
| Sound Level (Noise) | 
                                                < 68 DBA
                                             | 
| Storage Temperature Range | 
                                                -40° to 140°F (-40° to 60°C)
                                             | 
| Voltage Compatibility (VAC) | 
                                                208 VAC
                                             |