SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm depth)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF4PHDTM
                                             | 
| UPC | 
                                                037332184054
                                             | 
| Product Length/Depth | 
                                                26.1 in
                                             | 
| Product Height | 
                                                1.73 in
                                             | 
| Product Width | 
                                                19 in
                                             | 
| Product Weight | 
                                                16.5 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Product Highlights | 
                                                Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)  Designed for 4-post rack toolless mounting Accommodates tower units, monitors, and other equipment | 
Support from Eaton