Sliding Steel Rack Shelf - 1U, Vented, 28.3 in. Deep, Holds up to 50 lb. (23 kg)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack shelf
                                             | 
| Catalog Number | 
                                                SRSHELF4PSLVENT
                                             | 
| UPC | 
                                                037332263148
                                             | 
| Product Length/Depth | 
                                                26.625 in
                                             | 
| Product Height | 
                                                2.375 in
                                             | 
| Product Width | 
                                                19 in
                                             | 
| Product Weight | 
                                                18.298 lb
                                             | 
| Compliances | 
                                                RoHS  EIA-310-E | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Rack shelves
                                             | 
| Color | 
                                                Black
                                             | 
| Type | 
                                                Sliding Shelf
                                             | 
| Device Compatibility | 
                                                Monitor/HDTV  Network Switch Router | 
| Product Highlights | 
                                                Universal-mount 1U rack shelf secures non-rack equipment like WAPs and monitors  Shelf slides in and out of the rack to allow easy access to devices and cabling Heavy-duty cold-rolled steel construction with maximum load capacity of 50 lb. Vented design maximizes airflow to protect equipment against excessive heat Easy to install in a standard 4-post rack using the included hardware | 
| Rack Height | 
                                                1U
                                             | 
| Maximum Device Depth | 
                                                45.8 in
                                             | 
| Maximum Weight Capacity | 
                                                50 lb
                                             | 
| Minimum Device Depth | 
                                                28.3 in
                                             | 
Support from Eaton