Download document () of 20

B120-000-SL

DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B120-000-SL
UPC
037332167118
Product Length/Depth
6.5 in
Product Height
2.2 in
Product Width
7.2 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
REACH
Product Type
Signal booster

Product specifications

Type
Signal Booster
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Product Features
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
TAA Compliant
Built-In Equalizer
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
When extending a 1920 x 1200 (or 1080p) video signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring
Extend a DVI-D Single-Link signal up to 150-ft. (45.72 m) from the source
Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
Use P561-Series DVI Single-Link cables in most applications.
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-I SINGLE LINK (FEMALE)
SideB Connector1
DVI-I SINGLE LINK (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 12 mm, positive pin, negative sleeve
SideB Connector3
DVI-I SINGLE LINK (FEMALE)
Power Source
Unit (included)
Technology
DVI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Housing
Plastic
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
DVI-D SINGLE LINK (FEMALE)
Video Output
DVI-D SINGLE LINK (FEMALE)
Max 1024 x 768 Range (ft)
150 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
151 ft
Max 480P Range (ft)
151 ft
Max 640 x 480 Range (ft)
150 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
150 ft
Number of Ports
1
Max Resolution
1080p
Extender Style
Box
Extension Method
DVI Cable
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.