Download document () of 20

P560-050

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 50 ft. (15.24 m)

  • For use with Dual or Single Link TMDS specified equipment
  • Provides bandwidth for resolutions up to 2560 x 1600
  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • High Speed Digital Transmission to 9.9Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P560-050
UPC
037332131058
Product Length/Depth
1 in
Product Height
17 in
Product Width
14 in
Product Weight
4.7 lb
Compliances
EIA-310-E
RoHS
Global Catalog
P560-050
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D DUAL LINK (MALE)
SideB Connector1
DVI-D DUAL LINK (MALE)
SideB Connector3
DVI-D DUAL LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
50 Foot
Cable Type
Passive
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.