Download document () of 20

B121-000

DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B121-000
UPC
037332175502
Product Length/Depth
0.94 in
Product Height
2.4 in
Product Width
2.04 in
Product Weight
0.1 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Product Type
Signal booster

Product specifications

Type
Signal Booster
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
DisplayPort
Input
Unit (included)
Material
Plastic
Product Features
Built-In Equalizer
3D Video Supported
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Built-in equalization control to adjust the video image
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
When extending a 1920 x 1200 @ 60 Hz signal more than 100-ft. (30.5 m), use cable made with 24 AWG wiring
DisplayPort v1.1a compliant
Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.1a
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
DISPLAYPORT (FEMALE)
Power Source
Unit (included)
Technology
DisplayPort
Features
Flex Center
Supported Resolution
1920x1080 (1080p)
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
No
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Mounting Details
No
LED Indicators
Green LED indicates that the power supply is connected and the unit is getting the power. Orange LED indicates when the S/L Equalization switch is in the L position. No Orange LED indicates when the S/L Equalization switch is in the S position.
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Extend a 1080p @ 60Hz signal up to 150 ft
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480P Range (ft)
152 ft
Number of Ports
1
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.