Download document () of 20

P580-030

DisplayPort Cable with Latches, 4K @ 30 Hz, (M/M) 30 ft. (9.14 m)

  • Small footprint compared to VGA or DVI
  • Supports Displayport v1.1
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Digital Video and Audio in one cable

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-030
UPC
037332185846
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
1.06 lb
Compliances
CE Marked
RoHS
Global Catalog
P580-030
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Product Features
Latching or Gripping Connector
Color Depth
24-bit True color
24-bit True Color
Chroma Sub Sampling
4:4:4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.1
Technology
DisplayPort
Connector
DISPLAYPORT
Cable Length
30 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Cable Type
Passive
Max Resolution
4K/30
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.