Download document () of 20

P568-010-WH

High-Speed HDMI Cable (M/M) - 4K, Gripping Connectors, White, 10 ft. (3.1 m)

  • Backward compatible with previous HDMI generations
  • Gold-plated white connectors for optimal signal transfer
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Supports UHD video resolutions up to 4K

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-010-WH
UPC
037332203533
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Global Catalog
P568-010-WH

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Color
White
Connector Plating
Gold
Product Features
EDID Support
Consumer Electronics Control (CEC) Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Minimum Bend Radius
55mm
LED Indicators
0
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Cable Length Range
9 – 14ft (2 - 4M)

Export product specification