USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series video adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U444-06N-HD4K6W
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332213334
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                3.9 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.8 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                4.7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        CE Marked FCC Compliant UKCA  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                U444-06N-HD4K6W
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Video Adapter
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                7.1 Channel Surround Sound
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10%-85% RH
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5%-90% RH
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Mirror Mode  
                                        Bus Powered Multi-Resolution Support 3D Video Supported  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.0 (up to 5 Gbps)  
                                        USB 3.1 Gen 1 (up to 5 Gbps)  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                2.2
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HDMI (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HDMI (FEMALE)
                                             
                                         | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                HDMI  
                                        USB 3.x  | 
                                    
| Data Transfer Rate | 
                                            
                                            
                                             
                                                5 Gbps
                                             
                                         | 
                                    
| Video Ports Details | 
                                            
                                            
                                            
  | 
                                    
| Supported Resolution | 
                                            
                                            
                                             
                                                1920x1080 (1080p)  
                                        3840x2160 (4K)  | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                3840 x 2160 (4K) @ 60Hz
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 113°F (0° to 45°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                14° to 158°F (-10° to 70°C)
                                             
                                         | 
                                    
| Video Input | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Video Output | 
                                            
                                            
                                             
                                                HDMI (FEMALE)
                                             
                                         | 
                                    
| Video Ports | 
                                            
                                            
                                             
                                                HDMI (FEMALE)
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         |