Download document () of 20

U022-015

USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-015
UPC
037332122988
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.33 lb
Compliances
RoHS
Global Catalog
U022-015
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Meets or exceeds USB 2.0 specifications
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
Gold-plated connectors provide superior conductivity
Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28AWG data lines, and 24AWG power lines.
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
14 - 20ft (4 - 6M)
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)
Connector
USB-A
USB A (male)
USB B (male)

Export product specification