Download document () of 20

U223-007-IND-1

7-Port Industrial-Grade USB 2.0 Hub - 15 kV ESD Immunity, Metal Housing, Wall/DIN Mountable

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U223-007-IND-1
UPC
037332253033
Product Length/Depth
6.22 in
Product Height
1.26 in
Product Width
3.15 in
Product Weight
0.72 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Certifications
NOM
Product Type
Hub

Product specifications

Application
  • Connect up to 7 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Type
Hub
Accessories
Yes
Relative Humidity
5 - 90 % RH, NON-CONDENSING
Color
Black
Material
Steel (Galvanized Cold Rolled)
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Industrial Grade
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Adds barcode scanner, serial device, sensor—up to 7 devices—to your host computer
USB ports support screw-locked cables to help prevent accidental disconnections
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
Industrial-grade metal housing withstands harsh warehouse and factory environments
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB B (FEMALE)
SideB Connector1
USB A (FEMALE)
Data Ports
USB-A - USB 2.0
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 2.0 (High Speed)
Features
Flex Center
Number of Ports
7
Number of USB Hub Ports
7
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Over Current Protection
Yes
Mounting Details
Yes
Data Ports Details
USB-A - USB 2.0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.