Download document () of 20

U023-003

USB 2.0 A to B Cable with Ferrite Chokes (M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U023-003
UPC
037332174253
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.14 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U023-003
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 78% RH, Non-Condensing
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
Gold plated connectors provide superior conductivity
Meets or Exceeds USB 2.0 Specifications
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB B (male)
USB A (male)

Export product specification