 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite Series Monitored PDU, 3PH, 0U, L21-30P input, 10 ft cord, LX interface, 10kW, 24A, 200-240V, 48 Outlets (42) C13 (6) C19, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered input PDU
                                             | 
| Catalog Number | 
                                                PDU3EVN10L2130B
                                             | 
| UPC | 
                                                037332209429
                                             | 
| Product Length/Depth | 
                                                2.49 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.17 in
                                             | 
| Product Weight | 
                                                15.69 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                UL 60950-1  CSA Std. C22.2 NOM | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Input connection | 
                                                NEMA L21-30P
                                             | 
| Cord length | 
                                                10 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 122°F (0° to 50°C)
                                             |