Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black
| Product Name | 
                                                Eaton Tripp Lite series extension cord
                                             | 
| Catalog Number | 
                                                P036-010
                                             | 
| UPC | 
                                                037332176837
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10.98 in
                                             | 
| Product Width | 
                                                7 in
                                             | 
| Product Weight | 
                                                1.62 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Global Catalog | 
                                                P036-010
                                             | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Relative humidity | 
                                                10% to 65% RH, Non-Condensing
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Router  UPS Network Switch PDU Server | 
| Awg-Size | 
                                                12
                                             | 
| Cable Length | 
                                                10 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Outer Cable Diameter | 
                                                11mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Wire Size (Awg) - Max | 
                                                3.31
                                             | 
| Cable Length Range | 
                                                9 – 14ft (2 - 4M)
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P036-010 C19 to C20 Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Plug Color | 
                                                Blue  White Black | 
| SideA Connector1 | 
                                                IEC-320-C20
                                             | 
| SideB Connector1 | 
                                                IEC-320-C19
                                             | 
| Voltage Rating | 
                                                250 VAC
                                             | 
Support from Eaton