Download document () of 20

SRWB6210X2STR

Wire Mesh Cable Tray - 150 x 50 x 1500 mm (6 in. x 2 in. x 5 ft.), 2-Pack

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWB6210X2STR
UPC
037332260918
Product Length/Depth
61.02 in
Product Height
2.36 in
Product Width
6.69 in
Product Weight
9.79 lb
Compliances
RoHS
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Type
Cable Tray
Cable Jacket Color
Black
System Requirements
SRWB coupler
Product Highlights
2 spans of wire basket in 5 ft. lengths with included hardware to create a 10 ft. span
Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
Smooth, rounded wire construction prevents cable fraying due to sharp ends
Large mesh size allows convenient cable routing through the open spaces
Ideal for organizing cable in data centers, network closets and industrial areas
Cable Management System Component Type
Cable Tray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton